SY Cables (Steel braided PVC Control Cables)
Steel braided multicore PVC SY cable for additional mechanical protection. Available in Number coded or Colour Coded core indentification.
Click to see full range of number coded multicore SY control cables.
Click to see full range of colour coded multicore SY control cables.
Olflex® Classic 110 SY cable
The numbered range of Olflex® Classic SY cables has the protection of a galvanised steel wire braid and transparent PVC outer sheath. It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation.
Ideal for many industrial applications including the machine tool industry where the extra protection of SY cable will prove invaluable.
SPECIFICATION
Plain electrolytic fine copper wire strands with PVC-based conductor insulation. Cores laid up in black with white consecutive numbering. Grey inner sheath of special PVC compound, galvanised steel wire braid and transparent PVC outer sheath.
TECHNICAL DATA
Minimum bending | |
---|---|
radius for flexing: | 20 x cable diameter |
Temperature range:
|
Occasional Flexing: -5°C to +70°C Static: -40°C to +80°C |
Working voltage: |
300/500V |
Conductor stranding: |
Fine wire to VDE 0295 Class 5, IEC 60228 Class 5 |
Core identification: |
Black cores, white numbers (VDE 0293) |
In accordance with |
|
VDE Regulations: | VDE Reg No 7030 for sizes up to 60 cores |
ÖLFLEX® CLASSIC 100 SY Cable
Having all of the benefits of the standard Ölflex® Classic range, SY cable has the additional protection of a galvanised steel wire braid and transparent PVC outer sheath. It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation.
Ideal for many industrial applications including the machine tool industry, where the extra protection of SY will prove invaluable.
SPECIFICATION
Plain electrolytic fine copper wire strands with PVC-based conductor insulation. Cores laid up in various colour to the ÖLFLEX® colour code. Grey inner sheath of special PVC compound, galvanised steel wire braid and transparent PVC outer sheath.
TECHNICAL DATA
Minimum bending | |
---|---|
radius for flexing: | 20 x cable diameter |
Temperature range:
|
Occasional flexing: -5°C to +70°C Static: -40°C to +80°C |
Working voltage: |
300/500V ≤ 1.5mm2 |
450/750V ≥ 2.5mm2 | |
Conductor stranding: |
Fine wire to VDE 0295 Class 5, IEC 60228 Class 5 |
Colour code: |
Up to 5 cores: VDE 0293, BS 6500 |
From 6 cores: ÖLFLEX® Colour Code | |
In accordance with |
Cores to VDE 0245/0281 |
VDE Regulations: | Sheath to VDE 0245/0281 |
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in Singapore:
Tel: +65 6558 7176
Fax: +65 6558 7081
Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,
from 8:30 am to 5:30 pm.