Solar Cables

Solar cables for use in all photovoltiac systems for cabling of the solar modules and as a connection to the AC/DC inverter.
ÖLFLEX® SOLAR XLS-R
ÖLFLEX® SOLAR XLS-R single core cables are weather, abrasion and UV-resistant. These halogen free, double insulated, cross-linked solar cables are suitable for permanent outdoor use. They are for use on photovoltaic systems both for cabling of solar modules among themselves and as connection to the DC / AC inverter.
Click for full range of Cross-Linked Solar cables.

ÖLFLEX® SOLAR XLR-R
ÖLFLEX® SOLAR XLR-R single core cables are weather, abrasion and UV-resistant, with a reduced outer diameter for weight and space saving installations. These halogen free, double insulated, cross-linked solar cables are suitable for permanent outdoor use. They are for use on photovoltaic systems both for cabling of solar modules among themselves and as connection to the DC / AC inverter. The cables are Type Approved by TÜV Rheinland according latest version 2 PfG 1169/08.2007 (PV1-F).
Click for full range of TUV approved Solar cables.

ÖLFLEX® SOLAR XLS-T
ÖLFLEX® SOLAR XLS-T is a twin “shotgun” version of the standard ÖLFLEX® SOLAR XLS to allow ease of installation.
Click for full range of Twin Solar cables.
Click for full range of all Solar cables from Lapp.
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in Singapore:
Tel: +65 6558 7176
Fax: +65 6558 7081
Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,
from 8:30 am to 5:30 pm.