SIEMENS® Servo Drives FX8

Highly flexible servo motor and feedback cable assemblies designed for use in power chains, or cable track. Manufactured for optimum performance in industrial environments, these assemblies utilize a PUR-jacketed cable designed for oil and abrasion resistance. Usually found in machine tools and as machine components of transfer and production lines, the ÖLFLEX SERVO FX8 assemblies are 100% compatible with Siemens systems. many types and configurations are available for quick delivery.

APPLICATIONS:

 

  • Sensor leads for signal requirements
  • Motor connection cables for power requirements
  • The oil-resistant PVC or PUR cable jacket allows to be used particularly in industrial areas 

What do we offer?

As a leading provider of servo cable assemblies, LAPP provides all major industry standards for drive systems and industrial machinery.

 

Description  ÖLFLEX® SERVO Basic Line according to Siemens® 6FX5002 (PVC)  SERVO harnessing according to Siemens® 6FX5002 (PVC)  ÖLFLEX® SERVO Core Line according to Siemens (PUR)  ÖLFLEX® SERVO Extended Line according to Siemens® 6FX8002 (PUR)  
Performance classes Basic Basic  Core  Extended
Cost effective $ $$ $$ $$$
Movement Fixed Fixed Flexible Highly Flexible
Material PVC PVC PUR PUR 
Oil Resistance  No Yes  Yes  Yes
Max. bending cycle 2 millions 1 million 5 millions  10 millions
Distance of travel  <5 meters  <10 meters  <10 meters  <100 meters 
More details Online catalogue Online catalogue Online catalogue Online catalogue

Product Configurators 

If you need help for the assemblies, please use our Servo and Chain Configurator.

List of MRO stocks
6FX5/8002-5CS01 6FX5/8002-5CA23 6FX5/8002-5DA61 6FX5/8002-5DG01 6FX5/8002-5CF10
6FX5/8002-5CS21 6FX5/8002-5CA28 6FX5/8002-5DA68 6FX5/8002-5DG10 6FX5/8002-5DF10
6FX5/8002-5CS31 6FX5/8002-5CA31 6FX5/8002-5DS01 6FX5/8002-5DG11 6FX5/8002-5CG51
6FX5/8002-5CS41 6FX5/8002-5CA38 6FX5/8002-5DS11 6FX5/8002-5DG12 6FX5/8002-2DC40
6FX5/8002-5CS51 6FX5/8002-5CA41 6FX5/8002-5DS13 6FX5/8002-5DG13 6FX5/8002-2DC41
6FX5/8002-5CS61 6FX5/8002-5CA48 6FX5/8002-5DS14 6FX5/8002-5CG21  6FX5/8002-2DC42
6FX5/8002-2DC00 6FX5/8002-5CA51 6FX5/8002-5DS21 6FX5/8002-5DG22 6FX5/8002-5CG01
6FX5/8002-2DC10 6FX5/8002-5CA61 6FX5/8002-5DS31  6FX5/8002-5DG32 6FX5/8002-5CG10
6FX5/8002-2DC20 6FX5/8002-5CA58 6FX5/8002-5DS41   6FX5/8002-5DG41 6FX5/8002-5CG11
6FX5/8002-2DC30 6FX5/8002-5CS54 6FX5/8002-5DS51   6FX5/8002-5DG51 6FX5/8002-5CG12
6FX5/8002-5CA01 6FX5/8002-5DA01 6FX5/8002-5DS61  6FX5/8002-5DN01 6FX5/8002-5CG13
6FX5/8002-5DA51 6FX5/8002-5DA05 6FX5/8002-2AH00 6FX5/8002-5DN05 6FX5/8002-5CG21
6FX5/8002-5CN01 6FX5/8002-5DA11 6FX5/8002-2AH04 6FX5/8002-5DN11 6FX5/8002-5CG22
6FX5/8002-5CN05 6FX5/8002-5DA13 6FX5/8002-2AH10 6FX5/8002-5DN21 6FX5/8002-5CG23
6FX5/8002-2CH00 6FX5/8002-5DA15 6FX5/8002-2AH11 6FX5/8002-5DN31 6FX5/8002-5CG31
6FX5/8002-2EQ14 6FX5/8002-5DA21 6FX5/8002-2CA11 6FX5/8002-5DN41 6FX5/8002-5CG32
6FX5/8002-5CA05 6FX5/8002-5DA28 6FX5/8002-2CA12 6FX5/8002-5DN51 6FX5/8002-5CG41
6FX5/8002-5CA11 6FX5/8002-5DA31 6FX5/8002-2CA14 6FX5/8002-5DN61 6FX5/8002-5CG42
6FX5/8002-5CA13 6FX5/8002-5DA38 6FX5/8002-2CA15 6FX5/8002-5CS13 6FX5/8002-5CG52
6FX5/8002-5CA15 6FX5/8002-5DA41 6FX5/8002-2CA31 6FX5/8002-2EQ00 6FX5/8002-5CG61
6FX5/8002-5CA21 6FX5/8002-5DA58 6FX5/8002-2CA34 6FX5/8002-2EQ10  6FX5/8002-5CG62 
  6FX5/8002-5DG33