UL & CSA Approved Cables

Olflex%20150%20Quattro%20CY

A range of control cables with UL & CSA approval for machine tool, conveyor and assembly line applications.

 

ÖLFLEX® 150 QUATTRO & 150 CY QUATTRO

 

These control cables are internationally approved, having the three approvals: HAR, UL and CSA. These cables are suitable for a wide range of applications including control equipment on machine tools, conveyor, and assembly lines where moderate mechanical stresses occur.

 

Click for full range of PVC control cables with multi standards.

 

Click for full range of screened PVC control cables with multi standards.

Olflex TM

 

ÖLFLEX® CONTROL TM & TM CY

 

OLFLEX® CONTROL TM/TM CY is a flexible and oil resistant Tray and Machine Cable. The TM & TM CY cables have a broad application range due to the multiple approvals. In accordance to NFPA 79 Edition 2007 Article 12. CE compliant usage for Europe due to metric adapted sizes of the AWG conductors.

 

Click for full range of control cables conforming to NFPA79 standard.

 

Click for full range of screened control cables conforming to NFPA79 standard.

 

Click to see full range of all ul approved cables & csa approved cables from Lapp.

Download the UL CSA compliant products poster

     
UL CSA compliant products at a glance
(PDF 3 MB )
Here you will find an overview of the UL CSA compliant products in a poster Format.

Need more advice?

csm Service Kundenservice b27ed5fa27

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in Singapore:

Tel: +65 6558 7176

Fax: +65 6558 7081

Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,

from 8:30 am to 5:30 pm.