Data Communication Systems

 

PRODUCT NAME DESCRIPTION CATALOGUE
Low frequency data transmission    
ALARM CABLE  Unshielded cable for industrial electronics installations View
UNITRONIC® LiY(ST)Y UL Style 2464, UL-approved View
UNITRONIC® LiY(ST)Y-TP UL Style 2464, UL-approved View
UNITRONIC® ST 20276  UL Style 20276, UL-approved View 
UNITRONIC® ST 20253 Style 20253 View
UNITRONIC® ST 2092 UL Style 2092, UL-approved View 
UNITRONIC® ST 2095 PE  UL Style 2095, UL-approved View 
UNITRONIC® ST 2095 PVC UL Style 2095, UL-approved View
UNITRONIC® ST 2464  UL Style 2464, UL-approved View 
UNITRONIC® ST 2919 PE UL Style 2919, UL-approved View
UNITRONIC® ST 2919 PP  UL Style 2919, UL-approved View 
UNITRONIC® ST 2919 FPE UL Style 2919, UL-approved View
ST 21088 Li2Y(ST)CH LSHF  Low smoke halogen free metal foiled screened pair cables View 
ST 21305 Li2Y(ST)H LSHF Low smoke halogen free metal foiled screened pair cables View
Li9Y(ST)Y  Shielding, 100 ohm impedance View
J-2Y(ST)H-TP LONWORKS®, 100 ohm impedance View
Coaxial    
COAXIAL RG SERIES RG 59/U, RG 6/90, RG 11/U  Low attenuation loss, 75 ohm impedance View
COAXIAL RG 59/U CCTV / CATV video transmission, 75 ohm, solid copper View
COAXIAL RG 6/U  CCTV / CATV video transmission, 75 ohm, solid copper View
Bus Systems    
UNITRONIC® BUS DeviceNet™ THICK + THIN DeviceNet cable for static applications View
UNITRONIC® BUS L2/FIP FC   PROFIBUS, Fast Connect (FC) cable design View
UNITRONIC® BUS PA SWA  PROFIBUS, steel wire armouring design  View
UNITRONIC® BUS FOUNDATION™ Fieldbus FOUNDATION Fieldbus cable suited for data communication network & industrial process control instruments View
UNITRONIC® BUS FF-844 H1 C LSZH FF-844 H1 installation cable with EMC and LSZH solution View
UNITRONIC® BUS FF-844 H1 C PVC FF-844 H1 installation cable with EMC and FR-LSH solution View
UNITRONIC® BUS FF-844 H1 LSZH FF-844 H1 installation cable with LSZH solution View
UNITRONIC® BUS FF-844 H1 PVC FF-844 H1 installation cable with FR-LSH solution View
Sensor/Actuator    
M12 open-ended Cordsets M12 sensor actuator cord sets, A-coded View