Data communication systems

PRODUCT NAME DESCRIPTION VCATALOGUE
Metal foil screened pairs    
UNITRONIC® ST 20276 UL Style 20276, UL-approved View
UNITRONIC® ST 20253 Style 20253 View
UNITRONIC® ST 2464 UL Style 2464, UL-approved View 
UNITRONIC® ST 2919 PE UL Style 2919, UL-approved View 
UNITRONIC® ST 2919 PP UL Style 2919, UL-approved View 
UNITRONIC® ST 2919 FPE UL Style 2919, UL-approved  View 
UNITRONIC® ST 2095 PE UL Style 2905, UL-approved  View 
UNITRONIC® ST 2095 PVC UL Style 2905, Security / Alarm cable, UL-approved  View 
ST 21305 Li2Y(ST)H LSHF Low smoke halogen free View
ST 21088 Li2Y(ST)CH LSHF Low smoke halogen free View
UNITRONIC® ST 2092 UL Style 2092, UL-approved View
UNITRONIC® LiY(ST)Y UL Style 2464, UL-approved  View
UNITRONIC® LiY(ST)Y-TP UL Style 2464, UL-approved  View
     
Installation cable for industrial electronics    
 ALARM CABLE  Unshielded View
     
Characteristic impedance: 100-120 ohm    
Li9Y(ST)Y  Shielding, 100 ohm View
J-2Y(ST)H-TP  LONWORKS®, 100 ohm View
     
Characteristic impedance: 135-165 ohm    
UNITRONIC® BUS L2/FIP FC Fast Connect (FC) cable design, PROFIBUS View
UNITRONIC® BUS L2/FIP SWA S.W.A, PROFIBUS View
     
Characteristic impedance: 100 ohm    
UNITRONIC® BUS PA SWA Process Automation (PA) , PROFIBUS View
UNITRONIC® BUS FF FOUNDATIONTM Fieldbus cable is suitable for data communication network for industrial process control instruments View
UNITRONIC® BUS FF SWA FOUNDATIONTM Fieldbus cable is suitable for data communication network for industrial process control instruments  View
     
Characteristic impedance: 120 ohm     
UNITRONIC® BUS  DeviceNet THICK + THIN DeviceNet View
     
High frequencies    
COAXIAL RG SERIES RG 59/U, RG 6/90, RG 11/U 75 ohm View
COAXIAL RG  59/U (CCTV) CCTV / CATV, 75 ohm, solid copper View  
COAXIAL RG 6/U (CCTV)  CCTV / CATV, 75 ohm, solid copper   View  
     
LAN cables for structured building cabling    
UNITRONIC® LAN 200 UTP CAT.5 PVC or Halogen-free outer sheath, Solid conductor, 200 MHz View  
UNITRONIC® LAN 250 UTP CAT.6  PVC or Halogen-free outer sheath, Solid conductor, 250 MHz   View  
     
High frequencies    
UNITRONIC® LAN 500 U/ FTP CAT.6A  PVC or LSHF outer sheath, Solid conductor, 500 MHz   View
     
Outdoor area    
FIBRE OPTIC STA / FIBRE OPTIC SWA Outdoor cable with STA or SWA stranded loose tubes and non-metallic strain relief View
FIBRE OPTIC  FIG.8 STA Outdoor self-supporting aerial FO cablestranded loose tubes and non-metallicstrain relief View