Cable Glands & Accessories

PRODUCT NAME DESCRIPTION CATALOGUE
ATEX cable gland    
E1FW CABLE GLAND Suitable for SWA cables, Flameproof, Zone 1, Zone 2, Zone 21 and Zone 22, Hazardous Area, Restricted Breathing View
E1FX CABLE GLAND Suitable for PWA, STA, ASA cables, Flameproof, Zone 1, Zone 2, Zone 21 and Zone 22, Hazardous Area, Restricted Breathing View
E1FU CABLE GLAND  Suitable for PWA, STA, ASA cables, Flameproof, Zone 1, Zone 2, Zone 21 and Zone 22, Hazardous Area, Restricted Breathing  View
A2F CABLE GLAND   Type 'd', Type 'e', Type 'nR', Zone 1, Zone 2, Zone 21, Zone 22, Hazardous Areas View
CW CABLE GLAND Suitable for SWA and AWA cable View
PX2K-REX CABLE GLAND Type 'd', Type 'e', Type 'nR', Zone 1, Zone 2, Zone 21, Zone 22, Hazardous Areas  View
     
Cable gland accessories    
LOCKNUTS Brass Locknuts are the recommended items used in securing brass cable glands, unions, adaptors, reducer and stop plugs to a gland plate or into equipment  View
SERRATED WASHERS Shake-proof Stainless Steel Serrate Washers fitted internally to the equipment and before a locknut act as an anti-vibration device to prevent the cable gland or other cable entry device a locknut arrangement from inadvertently loosing in service View  
EARTH TAGS Brass earth tags that installed between the cable gland and equipment View  
SHROUDS  PVC shrouds used to minimise the risk of dirt or foreign substances gathering on the cable gland body View  
ENTRY THREAD SEALING WASHER To maintain the Ingress Protection rating between the equipment and cable gland, it may be at the gland etry interface View