LENZE® Servo Cables

PART# LENGTH LENZE® ITEM 

DESIGNATION

STATIC HIGHLY

FLEXIBLE

# OF CONDUCTORS & mm/CONDUCTOR COPPER

INDEX

SERVO CABLES            
74320320 10 EWLM-010GM-015 *   4 G 1.5 + (2X0.5) 1,060
74320499 10 EWLM-010GM-015 *   4 G 1.5 + (2x0.5) 1,560 
74321272 10 EWLM-010GMS-015   * 4 G 1.5 + (2X0.5) 1,060 
74321426 10 EWLM-010GMS-025   * 4 G 2.5 + (2X0.5) 1,530 
70415002 10 EYP-0003-A-0100-M01-A00 *   4 G 1.5 1,060 
FAN CABLES            
74322480 10  EWLL-010GM   *    5 G 0.5  240
74322629 10   EWLL-010GMS    5 G 0.5 240 
70415001  10   EYL-0001-V-0100L02-J02    5 G 0.75 360 
RESOLVER CABLES             
74320540 10  EWLR-010GM-T   *    3X (2X0.14) + 1X (2X0.5) 430 
74323073  10   EWLR-010GMS-T    3X (2X0.14) + 1X (2X0.5) 430 
70415005 10   EYF-0020-A-0100-F01-S04     3X (2X0.14) + 3X 0.14 370 
ENCODER CABLES              
74323522 10   EWLE-010GM-T  *    4X (2X0.14) + 1X (2X1.0) 650
74323672  10   EWLE-010GMS-T    4X (2X0.14) + 1X (2X1.0) 650