SKINTOP®: THE LAPP BRAND PROMISE FOR INTERFERENCE-FREE EMC CABLE GLANDS

SKINTOP® BRUSH ADD-ON

SKINTOP® BRUSH ADD-ON

Data and control signals belong, for their own protection, locked in a cage, a Faraday cage. Because that's exactly how a cable gland with EMC locknut from LAPP works. Our EMC cable glands ensure that the copper shielding braid at the transition into the enclosure is applied to the earth potential all around and without gaps. In this way, your cables and wires are connected in an EMC-compliant manner and can safely keep out interfering signals from the outside.

But what does EMC-compliant connection mean?

From the point of view of electromagnetic compatibility (EMC), the design of cable glands, cables and connectors must be such that the connection between the cable shield and the earth potential has a low resistance. This means:

"Ideally, the cable shield, together with the cable gland and the metallic enclosure wall, establishes a closed connection."

A shielding braid that is twisted into a pig's tail and is only fixed at one point in the enclosure by a few fine wires generates a high impedance over a short distance in the worst case and is therefore less suitable for EMC-compliant connection.

A further hurdle is posed by painted or powder-coated enclosures, which make a direct connection to the metal enclosure wall difficult.

The requirements at a glance:

  • The copper shielding braid is laid out all around (over a large area) and without gaps at the transition into the enclosure.
  • The cable gland is connected to the metallic enclosure wall with low impedance.
  • The assembly and disassembly of the cable must be possible quickly, easily and without damage to the copper shielding braid.
  • Optimum shield contact is ensured at both ends of the cable and applied to the earth potential.

LAPP would not be LAPP if we did not have the perfect solution for you for these requirements as well.

Therefore, trust our expertise when it comes to the EMC-compliant connection of the copper shielding braid to the earth potential and say goodbye to EMC interference caused by incorrect shield connections.

Create an all-round interference-free affair - in the truest sense of the word!

Because our SKINTOP® BRUSH series is especially suitable for flexible cable diameters. The products enable you to install them quickly and easily while at the same time providing a high clamping range for your copper shielding braid.

Your advantages at a glance:

  • Thousands of ring-shaped brush hairs reliably protect your data streams from induced interference signals from outside.
  • A large, variable clamping range makes assembly and disassembly easier and faster.
  • The cable is centred, fixed, strain-relieved and hermetically sealed in one step.

You want to know more? We have put together the right products from the LAPP portfolio for you. See yourself:

SKINTOP® MS-M BRUSH

SKINTOP® MS-M BRUSH

SKINTOP® MS-M BRUSH

Are you looking for a cable gland that can be installed safely, quickly, and easily and offers optimum EMC protection? Then our SKINTOP® MS-M BRUSH is the best choice for you. Thanks to its unique 360° brass brush, it provides a low-resistance contact between the shielding braid and the gland without damaging the shielding braid.

Features:

  • Reliable EMC protection guaranteed even after dismantling and re-installation, as the shielding braid is not damaged by the brass brush.
  • Safe, quick, and uncomplicated installation.
  • Best possible sealing enables protection class IP 68 and IP 69.
  • Innovative, double lamella gasket in sizes M 75 x 1.5 to M 110 x 2 simplifies installation and prevents leverage with heavy cables.
  • In combination with the locknut SKINDICHT® SM-PE-M also suitable for painted, anodized or powder-coated enclosures.
SKINTOP® BRUSH ADD-ON

SKINTOP® BRUSH ADD-ON

SKINTOP® BRUSH ADD-ON

Do you use polyamide cable glands? The perfect moment to introduce you to our innovative EMC extension, the world's first, patented, active EMC locknut. Cuts into the enclosure and at the same time offers an optimal, low-impedance 360° shield contact.

Features:

  • Visible, large-area shield contact
  • Optimum, low-resistance 360° shield contact
  • Simple dismantling
  • Uncomplicated and safe
  • Cutting edges cut through the insulating layer of the enclosure or switch cabinet when tightening, thus ensuring optimum contact.
SKINTOP® BRUSH ADD-ON 24

SKINTOP® BRUSH ADD-ON 24

SKINTOP® BRUSH ADD-ON 24

Are you using the SKINTOP® MULTI or SKINTOP® CUBE multiple entries? Then our SKINTOP® BRUSH ADD-ON 24 offers you the perfect EMC protection as a supplement.

Features: 

  • Visible, large-area shield contact
  • Optimum, low-resistance 360° shield contact
  • Simple dismantling
  • Uncomplicated and safe