SKINDICHT® DTN 2 CABLE BUSHING SYSTEM
Bushing; Cable diameter: 7 - 12 mm; Chloroprene rubber; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52105030
uv-resistant.
oil resistant
cold resistance
Benefits
- Can be used as multiple-duct sleeve
- Strain relief
Applications
- Grommets for cables from 4 to 32 mm cable diameter.
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Bushing
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Total length
20 mm
Overall width
28 mm
Clear width
12 mm
For cable outer diameter min.
7 mm
For max. cable outer diameter
12 mm
Material body
Chloroprene rubber
Material body shortname
CR
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Max. temperatur
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.