ROUND ABOUT FLEXIMARK®

Flexible marking solutions for single wires, cables and components.
Whether in plastic or stainless steel for harsh environments, whether manual or electronic marking - with FLEXIMARK® the result is permanent marking in every case.

Icon Fleximark Text de 50k

FLEXIMARK® product range

To make your choice easier, there is a small selection of FLEXIMARK® products:

FLEXIMARK® Wrapping label LCK

FLEXIMARK® Wrapping label LCK are labels made of vinyl with a laminate film for cable marking with a laser printer. The protective film protects the text from abrasion and solvents. The label is resistant to chemicals, UV light, moisture and oil. Due to the tight wrapping, the label is very space-saving.

1 VPE = 10 sheets

Larger packages of 100 sheets are available here.

Part number Articlename Base Unit Price (Base Price)
83256142
Label LCK 32 25x33.5 YE    
83256144
Label LCK 35 25x55 YE 10 pcs/pack    
83256146
Label LCK 40 25x94 YE    
83256143
Label LCK 32 25x33.5 WH, 640 st/fp    
83256145
Label LCK 35 25x55 WH, 400 st/fp    
83256147
Label LCK 40 25x94 WH    

FLEXIMARK® Flexiprint LF

FLEXIMARK® Flexiprint LF are markers for threading single wires and optical fibers. They are quick and easy to install and can be printed using a laser printer and our FLEXIMARK® software.

One label sheet contains 20-60 tear-out markers depending on size. 1 VPE contains 10 label sheets.

Larger packages of 100 sheets are available here.

Part number Articlename Base Unit Price (Base Price)
83254430
FLEXIMARK Flexiprint LF1 0.75-1.5 YE    
83254447
   
83254470
   
83254487
   
83254510
   
83254536
   

FLEXIMARK® Cablelabel PUR

FLEXIMARK 83260191 PUR Etikett

FLEXIMARK® Cablelabel PUR are markers made of polyurethane for cable marking with cable ties and is especially suitable for harsh environments. It is highly flexible and very durable due to printing with the thermal transfer printing process.

The labels are supplied on a roll and can be printed using the software and the thermal transfer printer. It is important to choose the right ribbon (FTI-Y).

Part number Articlename Base Unit Price (Base Price)
83260191
FLEXIMARK Cablelabel PUR 60-10 YE 1000    
83260194
FLEXIMARK Cablelabel PUR 60-10 WH    
83260192
FLEXIMARK Cablelabel PUR 75-15 YE    
83260195
FLEXIMARK Cablelabel PUR 75-15 WH    
83260193
FLEXIMARK Cablelabel PUR 75-25 YE    
83260196
FLEXIMARK Cablelabel PUR 75-25 WH    

FLEXIMARK® thermal printer SQUIX 4/300M

FLEXIMARK® thermal transfer printer SQUIX has a resolution of 300 dpi for a durable and high quality print.

The thermal transfer printing process increases the printed surface smudge and scratch resistance, as well as resistance to many oils and chemicals. A wide range of materials can be printed with this printer (including FLEXIMARK® shrink tube and PUR cable label).

The FLEXIMARK® software is supplied free of charge. This contains all label templates from our range.

Part number Articlename Base Unit Price (Base Price)
83259602
FLEXIMARK Thermoprint SQUIX 4/300M    

FLEXIMARK® ribbons SQUIX and EOS5

Matching ribbons in black and white for FLEXIMARK® thermal transfer printers SQUIX and EOS 5.

 

 

 

 

 

The right ribbon for every application:

Ribbon Application
R71 Solely for plastic labels with smooth and shiny surface (Flexiprint TF, TCK, TA, TFL)
FTI-Y For PUR, TA Foam, Flexiprint TF
FTI-X Particular recommended for shrink tubes, also for diesel resistant shrink tubes
Part number Articlename Base Unit Price (Base Price)
83259604
FLEXIMARK Ribbon R71 55/360 resin BK    
83259609
FLEXIMARK Ribbon R71 110/360 resin BK    
83260201
FLEXIMARK Ribbon FTI-Y 60-360 BK    
83260200
FLEXIMARK Ribbon FTI-Y 110-360 BK    
83260206
FLEXIMARK Ribbon FTI-X 60-300 BK    
83260205
FLEXIMARK Ribbon FTI-X 100-300 BK    
83260262 FLEXIMARK RIBBON Y501P 30x450 WH    
83260260
FLEXIMARK Ribbon FTI-X 55x300 WH    
83260261
FLEXIMARK RIBBON FTI-X 110x300 WH