LAPP Asia Pacific Webinar Series 2020 - Harnessing the potential of Battery Energy Storage Systems (ESS)
In a bid to provide cleaner sources of electricity and power, renewable energy is now featured on virtually every country's roadmap. Compared to conventional power plants which rely on oil and gas or coal-fired technologies, the renewable energy sector has to work with the limited number of hours that the sun is available to power a solar panel, or when a strong wind is blowing to turn the blades of a wind turbine.
Hence, Battery Energy Storage Systems could not have come at a better time. The stability of this technology ensures easy storage and a convenient dispatching of power to the grid whenever necessary.
ÖLFLEX® DC ESS SC

- Single core cable for ESS applications
- Nominal voltage: DC 1500V
(designed according to EN 50618) - Sizes: 1.5mm2 – 300mm2

- High flexibility
- Fire resistant and flame-retardant
- Halogen-free and non-toxic
- Wide operating temperature range: -40°C to 125°C
Applications

ESS: For fixed installations and applications where limited movement is permitted
Internal wiring of electrical equipment and inter-connect between battery trays
External wiring from container to container, or container to inverter
Please download our presentation materials for the webinar:
For further enquiries or a 1-on-1 technical consultation, please contact us at:
enquiry@apac.sg@lappgroup.com
Please note that fields marked with asterisk (*) are required information.