AB-PB-M12MA-2,0PUR
Pre-assembled bus cable; Cable chain, Flexible; PROFIBUS DP; SF/UTP; Polyurethane; 1x2; Open end; M 12 (B-coded), Plug, Angled (90 °); 2 m
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
22260956
icon sturgeon signal
PROFIBUS DP, PROFIBUS PA
Benefits
- Cost efficient and rational wiring for PROFIBUS installations
- Space-saving due to compact dimensions
- Fast and easy error tracking
Applications
- Mechanical and plant engineering
Show less
Show all
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled bus cable
Weight
166.500 g
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFIBUS DP
Product Design
Cable dimension
2X
Number of cores
2
Shielded
Yes
Product Characteristics
Suitable for EX-applications
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS PB Cordsets
Show less
Show all
ACCESSORIES