High Temperature Cables

A range of single core and multicore cables for temperatures ranging from -190°C to +1565°C. Suitable for use in foundaries, bakeries, glass and ceramics factories.
ÖLFLEX® HEAT 180
These silicone rubber sheathed cable can be installed where temperature ranges are widely variable. Like other cables in the range it performs extremely well under fire conditions, being halogen free and low in smoke, a flexible and durable cable, resistant to many chemicals and adverse climatic conditions.
Click to see full range of Silicone single core cables (-50°C to +180°C)
Click to see full range of Silicone multicore cables (-50°C to +180°C)

ÖLFLEX® HEAT 205
ÖLFLEX® HEAT 205 FEP cables are heat resistant insulated cables. Besides having excellent mechanical and physical properties, ÖLFLEX® HEAT 205 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation, as well as having high elasticity and tensile strength of the insualtion material.
Click to see full range of FEP single core cables (-100°C to +205°C)
Click to see full range of FEP multicore cables (-100°C to +205°C)

ÖLFLEX® HEAT 260
ÖLFLEX® HEAT 260 PTFE cables are heat resistant insulated cables. Besides having excellent mechanical, thermal and physical properties, ÖLFLEX® HEAT 260 cables have very good electrical characteristics, outstanding resistance against oil, weather and UV-Radiation. They also have a high dielectric strength and high abrasion resistance.
Click to see full range of PTFE single core cables (-190°C to +260°C)
Click to see full range of PTFE multicore cables (-190°C to +260°C)
See our full range of temperature resistant cables.
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in Singapore:
Tel: +65 6558 7176
Fax: +65 6558 7081
Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,
from 8:30 am to 5:30 pm.