Flat, Lift & Hoist Cables

A range of specially designed cables for use in crane, drum reeling and conveyor systems.
ÖLFLEX® CRANE cables are weather-resistant flat connecting-cables for use under extreme environmental conditions. The cable is for use on carrier track systems, hoisting equipments, in crane systems on building sites and shipyards.
Click for the full range of PVC flat cables.
Click for the full range of rubber flat cables.

ÖLFLEX® CRANE NSHTÖU
ÖLFLEX® CRANE NSHTÖU cables are special connecting and control cables for use in drum guidance, hoists, transport and conveyor systems for high mechanical load. Furthermore they are for use as hawser, drum-reeling as well as for power chains. Usage under a strain of up to 20 N/mm² is permissible. At room temperature they are widely resistant to acids, chemical resistant and certain oils
Click for full range of rubber drum reeling cables.

ÖLFLEX® CRANE PUR
ÖLFLEX® CRANE PUR is a drum-reeling power and control cable for use in hoists, transport equipment and conveyors. A central support element enables the cable for reeling under tensile stress. It is ideal for use in dry and damp rooms as well as wet industrial conditions. Following the stated temperature range outside use is possible.
Click for full range of PUR drum reeling cables.

ÖLFLEX® LIFT
A range of cold flexible PVC lift cables with supporting elements and an additional supporting braid to allow for a maximum suppension length of 150 metres.
Click for full range of lift & elevator cables.
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in Singapore:
Tel: +65 6558 7176
Fax: +65 6558 7081
Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,
from 8:30 am to 5:30 pm.