COPPER SCREEN BRAIDING CU 2050
Screening braid; Cable diameter: 20mm - 50mm; Copper Tin-plated
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61721395
Item not in stock, but available on backorder
cold resistance
icon sturgeon signal
Applications
- EMC-compliant screening
- Can be used as earthing tape
- Automotive industry
Show less
Show all
Technical Attributes
General Information
Product type
Screening braid
Delivery Unit
100.000
Product Design
Number of wires
576
degree of coverage (at maximum opening)
85 %
Total length
100 m
EMC screening
Yes
For cable outer diameter min.
20 mm
For max. cable outer diameter
50 mm
Material
Copper
Surface protection
Tin-plated
Product Characteristics
Short term temperature max.
120 °C
Temperature min.
-30 °C
Temperature max.
105 °C
Certifications and Standards
UL recognised
No
UL listed
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.