Circular Connectors

Epic%20LS1

Power and signal circular connectors designed to be used on servo motors and in servo harnessing.

 

EPIC® CIRCON LS1 Circular Connectors

 

The LS1 CIRCON power circular connectors with the contact configurations 5+PE, 3+PE+4 are designed to be used in servo motors and servo harnessing. Available in coupler, connector and panel mount configurations that satisfy simple cable-to-cable and cable-to-machine requirements. The circular connectors come with an integrated EMC screen termination.

 

Click here to see our full range of LS1 circular connectors.

 

EPIC® CIRCON M23 Circular Connectors

 

The M23 CIRCON circular connectors are designed for signal transmission in servo motors and servo harnessing, measurement and control technology, and plant engineering. Available in coupler, connector and panel mount configurations that satisfy simple cable-to-cable and cable-to-machine requirements. Contacts available in crimp or solder terminations. Three keying arrangements to avoid incorrect mating.

 

See our full range of M23 circular connectors.

Need more advice?

csm Service Kundenservice b27ed5fa27

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in Singapore:

Tel: +65 6558 7176

Fax: +65 6558 7081

Our customer service hotline is available on Monday to Friday except Public Holidays and weekends,

from 8:30 am to 5:30 pm.