ETHERLINE® - Active Network Components

Ethernet technology-based networks are playing an increasingly important role in industries. Our ETHERLINE® portfolio offers comprehensive solutions for your Ethernet network. You can always rely on our products to avoid downtimes and expensive breakdowns. The systems are made up of durable and robust cables and connection components for passive and active network technology to deliver an effective solution.

Our cables have Polyolefin or Foam skin insulation which will create lower capacitance to provide faster communication. With outer jackets in Polyurethane (PUR)/ Halogen free compound material, we provide robustness for industrial networking challenges. ETHERLINE® cables are constructed with different combination of screening like pair screening, overall screening or steel wire braiding.For seamless connectivity, LAPP also offers matching field-mountable connectors and pre-assembled patch cables and ETHERLINE® Access - managed and unmanaged switches for varied applications. Our products are thoroughly tested in our in-house laboratory to ensure that we can provide the quality that you have come to expect from us.

Application Areas

- Industry and building networks

- Industrial machinery and plant engineering

- Automation technology

- Control engineering

Features

- Distribution components such as switches, routers, cables, connectors, and accessories for total network security and availability

- Security systems via firewall solutions

- Services such as consulting, network design and planning, analysis and support

ETHERLINE® Active Network Components are Classified as Below

ETHERLINE® Industrial Ethernet Cable

- Resilient cabling solutions for demand­ing industrial Ethernet applications

- Compliance with international standards (e.g. PROFINET®)

- Field-mountable connectors – quick assembly and reliable without special tools

- Pre-assembled patch cables with over molded connectors

 

ETHERLINE® LAN Structured Building Cabling

- Cables ranging from Cat.5e upto Cat.7A

- Transmission frequencies up to 1600MHz

- Office patch cables complying with Cat.6A

- Field-mountable connectors as well as accessories

 

ETHERLINE® ACCESS Managed and Unmanaged Switches

- Reliable and robust industrial Ethernet switches

- Easy construction of redundant networks with quick reconfiguration time of less than 20ms

- High quality and availability of industrial networks

Popular Products

ETHERLINE® Cat.5e FD

Features Applications
- EMC compliant - Plant construction & machine manufacturer
- Highly resistant to mineral oils & abrasion - EtherCAT & EtherNet/IP applications
- Halogen free - For use in power chains

ETHERLINE® CAT.6 FD

Features Applications
- EMC compliant - Plant construction & machine manufacturer
- Power chain - EtherCAT & EtherNet/IP applications
- Halogen free - For use in power chains

ETHERLINE® Y Cat.5e BK

Features Applications
- Oil resistant - Plant construction & machine manufacturer
- UV resistant - EtherCAT & EtherNet/IP applications
- Halogen free - Outdoor applications
ETHERLINE® TORSION Cat.6A
Features Applications
- Oil resistant - Suitable for torsional applications
- Halogen free - Industrial Ethernet in harsh industrial environments
- Torsional resistant - EtherCAT and EtherNet/IP applications

ETHERLINE LAN 350 Cat.6

Features Applications
- EMC compliant - Area where the end device density is very high
- Halogen free - For office wiring, administration & development buildings in the tertiary sector
- Flame retardant - LAN connection

ETHERLINE® TRAIN

Features Applications
- Flame retardant - Used in Railway vehicles and buses
- High chemical properties - Used in area with ambient temperature
- Halogen free - Suitable for connecting to camera system and ticketing system for passengers

ETHERLINE® TORSION Cat.7

Features Applications
- EMC compliant - For Industrial secondary & tertiary cabling
- Power chain - Wiring of machines, tools, devices, application & control cabinets
- Halogen free - Max. cable length for 100 Mbit/s is 85 m & Max. cable length for 10Gbit/s is 85 m

EPIC® DATA AX RJ45 Cat.6A IP68

Features Applications
- Housing: Nickel-plated brass - Field mountable
- Ethernet - IP68 housing included
- EMC connection - For Industrial Ethernet

Connector RJ45 CAT.6 Hirose TM21

Features Applications
- Channel class E for CAT.6 - Connectors for office network
- EMC connection - For CAT.6 cable connection
- Anti-kink protection - LAN connection