AB-C4-M12MS-PB-TR
Terminating resistor; PROFIBUS DP; M 12; Plug; Shielded: No

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
22260722
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
AB-C4-M12MS-PB-TR Terminating resistor -  Primary Image
AB-C4-M12MS-PB-TR Terminating resistor -  Primary Image AB-C4-M12MS-PB-TR Terminating resistor -   Secondary Image
cold resistance
cold resistance
PROFIBUS DP, PROFIBUS PA
PROFIBUS DP, PROFIBUS PA

Benefits

  • Cost efficient termination of a bus systems
  • Space-saving due to compact dimensions
  • Robust design

Applications

  • Mechanical and plant engineering
Show less
Show all

Technical Attributes

General Information

Product type

Terminating resistor

Weight

10.240 g

Delivery Unit

5.000

valid Fieldbus or Ethernet System

PROFIBUS DP

Product Design

Shielded

No

Number of contacts

4

Status indication

No

Design connector housing

Straight

Coded

Yes

With thread

Yes

Connector format

M 12

Connector type

Plug

Coding type

B-inverse

Angle of connector housing

180

Housing base material

Thermoplastic polyurethane

Housing base material, short form

TPU

Material contact

Copper-tin

Contact material, short form

CuSn

Material contact surface shortname

Ni/Au

Product Characteristics

IP protection rating

IP 65
IP 67

Operation temperature min.

-25 °C

Max. operating temperature

90 °C

UV-resistant

No

Contact type application

BUS

Vibration protection

No

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® DATA PB TR M12

Article number Shielded
22260722 No
22261001 Yes
Show less
Show all

Why Choose Lapp