AB-C5-M12FS-PB-TR-SH
Terminating resistor; PROFIBUS DP; M 12; Socket; Shielded: Yes
Benefits
- Cost efficient termination of a bus systems
- Space-saving due to compact dimensions
- Robust design
Applications
- Mechanical and plant engineering
Technical Attributes
General Information
Product type
Terminating resistor
Weight
34.000 g
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFIBUS DP
Product Design
Shielded
Yes
Number of contacts
5
Status indication
No
Design connector housing
Straight
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
B-coded
Angle of connector housing
180
Housing base material
Thermoplastic polyurethane
Housing base material, short form
TPU
Material contact
Copper-tin
Contact material, short form
CuSn
Material contact surface shortname
Ni/Au
Product Characteristics
Operation temperature min.
-25 °C
Max. operating temperature
90 °C
UV-resistant
No
Contact type application
BUS
Vibration protection
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.