ETHERNET® Cables

New possibilities thanks to Industrial Ethernet

Industrial Ethernet represents an attractive alternative to the classic field bus system. The advantages offered by the (manufacturer-independent) Ethernet standard in the office are also being increasingly recognised by industrial users. The open Ethernet standard opens up new opportunities for industry.

A little insight into a huge range:

2170891

ETHERLINE® PN

Reliable Cat.5 & Cat.6 for PROFINET applications, and suitable for EtherCat and EtherNet/IP applications.

Specially developed cables complying with the PROFINET standard for following cables types:

 

2170488

ETHERLINE® Cat.6 FD

For high-speed data transmission even in constant flexing applications.

  • Develop for use in cable chains
  • For data transmission of up to 1 Gbit/s
  • UL Certified
  • PUR outer sheath for harsh environments

Click for full technical specification on Cat.6 FD:
ETHERLINE® CAT.6 FD

 

75009651

EPIC® Data - RJ45 Cat.6a

Field mountable connectors with dust protection cap

  • Complies with transmission Cat.6a in line with ISO/IEC 11801:2010
  • Field configurable RJ45 connector and Industrial Ethernet module applications complying with IEC 60603-7-51 standard
  • 360° shielding
  • Piercing contacts for conductor cross sections AWG27/7, AWG22/7, AWG24/1 & AWG 22/1
  • Wire manager with 4 chambers with different colour codes complying with T568A or T568B standard

See the full technical details on our RJ45 Connectors