EPIC® SOLAR 4PLUS M+F 4 6mm² SET
Solar connectorCrimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1500 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; IP 68 - 1m (10h);
Technical Attributes
General Information
Brand
EPIC®
Product type
Solar connector
Contacts included
Yes
Weight
243.000 g
Delivery Unit
1.000
Assembly type
crimp
Electrical Characteristics
Rated voltage
1500 V AC rms / DC according to IEC
Rated impulse voltage
16 kV AC rms / DC according to IEC 61984
Rated current
30 A according to IEC
Max. contact resistance
0.5 mΩ
Product Design
Design connector housing
Straight
Contact manufacturing method
Stamped
Connector type
Plug/Socket
Min. cable clamping range
5.2 mm
Max. cable clamping range
7.1 mm
Contact termination method
Crimp termination
Connectable conductor cross section min. (AWG)
12 AWG
Connectable conductor cross section max. (AWG)
10 AWG
Min. connectable conductor cross-section (mm2)
4 mm²
Max. connectable conductor cross-section (mm2)
6 mm²
Housing base material
Polyamide
Housing base material, short form
PA
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Tin-plated
Colour
black
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operation temperature min.
-40 °C
Max. operating temperature
105 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 62852
TÜV certified
Yes
TÜV Rheinland certificate no
R 60134622
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.