ÖLFLEX® SERVO FD 796P 4G2,5+(2x1,5)
Servo cable; 4G2,5+(2x1,5); Extended-Line; U0/U: 0,6/1 kV; PUR; UL recognised; Cable chain
Benefits
- Compatible with servo drives from leading manufacturers.
- Highly flexible cable design means maximum product performance.
- Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
- This saves costs and increases the efficiency of machines.
- Extremely weather-resistant with a wide temperature range.
- Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
- Low-capacitance core insulation for long transmission paths.
- VDE-tested quality.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- This product is available with one or two screened control core pairs, e.g. for brakes and temperature sensors.
Applications
- For connecting frequency converters and servo motors.
- Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.
- Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Servo cable
Weight
270 kg/km
Copper index
134.000 kg/km
Copper index (lb)
900.300 lb/10,000 ft
Performance class
Extended-Line
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Power cores nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Nominal voltage control cores
U0/U: 0,6/1 kV AC rms according to IEC
Rated voltage
1000 V AC rms according to CSA AWM1000 V AC rms according to UL AWM
test voltage conductor/conductor
4 kV
Test voltage core/screening
4 kV
Power core test voltage
4 kV
test voltage control cores
4 kV
Current rating according to
VDE 0298-4
Product Design
Conductor number/size
4G2,5+(2x1,5)
Conductor cross-section (mm2)
2.5 mm²
Nominal cross section conductor (AWG)
14 AWG
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
Yes
Number of cores
4
Number of pairs
1
Pair screening type
Tin-plated copper braiding
Cable element 1
Power core: 4G2.5
Cable element 2
Control core pair: 1x(2x1.5), Shielding: Tin-plated copper braiding
Stranding type
Layered Stranding
Wrapping over stranding
Fleece wrapping
Shielded
No
Nominal outer diameter
13.1 mm
Shape of cable
Round
Core insulation base material
Polypropylene
Core insulation base material, shortname
PP
Base material outer sheath
Polyurethane
Base material outer sheath, shortname
PUR
Cable insulation colour
black
Colour outer sheath RAL code
RAL 9005
Core identification
AlphanumericColours
Core colour code
EN 50334VDE 0293-1
Product Characteristics
Application area
Cable chainFlexible
For continuous flexing
Yes
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, fixed installation
52.4 mm
Minimum bending radius, dynamic permanently moved
7.5 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
98.3 mm
Minimum bending radius, occasionally moved
7.5 x outer diameter
Minimum bending radius in mm, occasionally flexing
98.3 mm
Maximum bending cycles
10000000
Maximum travelling distance
100 m
Maximum speed sliding
5 m/s
Maximum self-supporting speed
10 m/s
Maximum acceleration
50 m/s²
Temperature, fixed installation
to 80 °C according to UL AWM to 80 °C according to CSA AWM-50 °C to 90 °C
Temperature, occasionally moved
to 80 °C according to UL AWM-40 °C to 90 °C according to IEC to 80 °C according to CSA AWM
Temperature, dynamic continuously flexing
to 80 °C according to CSA AWM to 80 °C according to UL AWM-40 °C to 90 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
CSA FT1
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620
weather resistant
Yes
ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
hydrolysis resistant
Yes
Halogenfree
Yes
Zero halogen according to
VDE 0472-815
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
MUD resistance according to
IEC 61892-4
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Low capacitance
Yes
Low-adhesion sheath surface
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19
UL recognised
Yes
UL AWM certification
20234 according to UL 758 (e-file number: E63634)10492 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)
cUL listed
No
CSA certified
Yes
CSA certification
AWM I A according to CSA C22.2 No. 210AWM II A according to CSA C22.2 No. 210
VDE certified
Yes
VDE registration number
8591
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO FD 796 P
Article number | Conductor number/size | Copper index | Weight | |
---|---|---|---|---|
0025312 | 4G4+2x(2x1,0) | 218.000 kg/km | 381 kg/km | |
0025319 | 4G1,5+(2x1,5) | 99.000 kg/km | 217 kg/km | |
0025320 | 4G2,5+(2x1,5) | 134.000 kg/km | 270 kg/km | |
0025321 | 4G4+(2x1,5) | 195.000 kg/km | 333 kg/km | |
0025322 | 4G6+(2x1,5) | 272.000 kg/km | 403 kg/km | |
0025323 | 4G10+(2x1,5) | 425.000 kg/km | 581 kg/km | |
0025324 | 4G16+(2x1,5) | 656.000 kg/km | 887 kg/km | |
0025326 | 4G0,75+2x(2x0,34) | 54.000 kg/km | 143 kg/km | |
0025327 | 4G1,5+2x(2x0,75) | 103.000 kg/km | 209 kg/km | |
0025328 | 4G2,5+2x(2x1) | 152.000 kg/km | 306 kg/km | |
0025329 | 4G4+(2x1)+(2x1,5) | 231.000 kg/km | 388 kg/km | |
0025330 | 4G6+(2x1)+(2x1,5) | 308.000 kg/km | 460 kg/km |