ÖLFLEX® ROBOT F1 (C) 4G2,5+(2X1)DP
Robotic cable; 4G2,5+(2X1); Core identification: Numbers; PUR; U0/U: 300 / 500 V; Shielded; UL recognised; Torsion

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
0029692
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® ROBOT F1 (C) 4G2,5+(2X1)DP Robotic cable -  Primary Image
ÖLFLEX® ROBOT F1 (C) 4G2,5+(2X1)DP Robotic cable -  Primary Image ÖLFLEX® ROBOT F1 (C) 4G2,5+(2X1)DP Robotic cable -   Secondary Image
torsion resistant
torsion resistant
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
oil resistant
oil resistant
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
UKCA marked
UKCA marked
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Premium product for the greatest possible application range.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Extremely weather-resistant with a wide temperature range.
  • Tried-and-tested cable, successfully tested for 10 million torsion cycles.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Ideal protection against electromagnetic interference due to copper stranded shielding (C) or wrapping made of tin-plated copper wires (D), adapted to torsional loads.

Applications

  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 10 m.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Robotic cable

Weight

0.270 kg

Copper index

150.000 kg/km

Copper index (lb)

1007.900 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300 / 500 V AC rms according to IEC

Rated voltage

1000 V AC rms according to cRU AWM
1000 V AC rms according to UL AWM

Test voltage

3 kV

Current rating according to

VDE 0298-4

Product Design

Conductor number/size

4G2,5+(2X1)

Conductor cross-section (mm2)

2.5 mm²

Nominal cross section conductor (AWG)

14 AWG

Conductor material

Bare Copper

Conductor design

extra-fine wire

Including protective conductor

Yes

Number of cores

4

Number of pairs

1

Pair screening type

Wrapped with braided tin-plated copper wires

Stranding type

Layered Stranding

Wrapping over stranding

PTFE film

Shielded

Yes

Type of overall screen

Wrapped with braided tin-plated copper wires

Nominal outer diameter

12 mm

Shape of cable

Round

Core insulation base material

Thermoplastic elastomers

Core insulation base material, shortname

TPE

Base material outer sheath

Polyurethane

Base material outer sheath, shortname

PUR

Cable insulation colour

anthracite

Colour outer sheath RAL code

RAL 7016

Core identification

Numbers

Core colour code

EN 50334
VDE 0293-1

Product Characteristics

Application area

Torsion
Flexible
Cable chain

For continuous flexing

Yes

For torsional load

Yes

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

48.0 mm

Minimum bending radius, dynamic permanently moved

10 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

120.0 mm

Minimum bending radius, occasionally moved

10 x outer diameter

Minimum bending radius in mm, occasionally flexing

120.0 mm

Torsion

for +/- 180 °/m and min. -40 °C up to 10000000 Torsion cycles

Temperature, fixed installation

-50 °C to 80 °C according to IEC
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Temperature, occasionally moved

to 80 °C according to CSA AWM
to 80 °C according to UL AWM
-40 °C to 80 °C according to IEC

Temperature, dynamic continuously flexing

-40 °C to 80 °C according to IEC
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

weather resistant

Yes

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

PWIS-free

Yes

Low-adhesion sheath surface

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

Yes

UL AWM certification

10258 according to UL 758 (e-file number: E213974)
20940 according to UL 758 (e-file number: E213974)

UL listed

No

cUR recognized

Yes

cUR certification

AWM II B according to CSA C22.2 No. 210 (e-file number: E213974)
AWM I B according to CSA C22.2 No. 210 (e-file number: E213974)
AWM I A according to CSA C22.2 No. 210 (e-file number: E213974)
AWM II A according to CSA C22.2 No. 210 (e-file number: E213974)

cUL listed

No

CSA certified

No

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® ROBOT F1 ( C )

Article number Conductor number/size Core identification Copper index Weight
0029653 3X2X0,25 Colours 38.000 kg/km 0.100 kg
0029654 25X0,25 Colours 115.000 kg/km 0.280 kg
0029655 2X0,34 Colours 18.000 kg/km 0.054 kg
0029656 3X0,34 Colours 20.000 kg/km 0.056 kg
0029657 4X0,34 Colours 28.000 kg/km 0.072 kg
0029658 5X2X0,34 Colours 69.000 kg/km 0.158 kg
0029664 4G1,5 Numbers 75.100 kg/km 0.150 kg
0029665 4G2,5 Numbers 116.000 kg/km 0.196 kg
0029689 12G1,5 Numbers 230.000 kg/km 0.380 kg
0029690 18G1,5 Numbers 340.000 kg/km 0.590 kg
0029691 4G1,5+(2X1) Numbers 116.000 kg/km 0.213 kg
0029692 4G2,5+(2X1) Numbers 150.000 kg/km 0.270 kg
Show less
Show all
ACCESSORIES

Why Choose Lapp