HITRONIC® HVN-Mini500 1x12E 9/125 OS2
GOF; 12x OS2; A optical outdoor cable: A-DQ(ZN)2Y; Fixed Installation; Glass yarns; Polyethylene; black

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
26609912
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
HITRONIC® HVN-Mini500 1x12E 9/125 OS2 Fibre optic cable -  Primary Image
HITRONIC® HVN-Mini500 1x12E 9/125 OS2 Fibre optic cable -  Primary Image HITRONIC® HVN-Mini500 1x12E 9/125 OS2 Fibre optic cable -   Secondary Image
uv-resistant.
uv-resistant.
halogen-free
halogen-free
waterproof
waterproof

Benefits

  • Suitable for blowing into ducts
  • Compact dimensions
  • UV-resistant longitudinally and laterally watertight
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Applications

  • Backbone-Area, FTTH applications
  • For installations by blowing
  • Telecommunications network
  • WAN applications
  • Methods of deployment: for blowing or pulling into ducts
Show less
Show all

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic cable

Weight

30 kg/km

Fibre optic cable type

GOF

Fibre optic cable type, long designation

Glass Fibre Optic

Electrical Characteristics

Wavelength information

for 1310 nm applies 0.4 dB / km
for 1550 nm applies 0.4 dB / km

Product Design

A optical outdoor cables

A-DQ(ZN)2Y

U-Optical cables, universal

A-DQ(ZN)2Y

Classification of fibre optic cable

Cable with stranded, gel-filled loose tubes

Strain relief due to

Glass yarns

Fibre type

Single-mode Fibre

Min. outer diameter

5.8 mm

Nominal outer diameter

5.8 mm

Max. outer diameter

5.8 mm

Shape of cable

Round

Diameter fibre core

9 µm

Diameter fibre cladding

125 µm

Diameter primary coating

242 µm

With tight buffer

No

Base material fibre core

Glass

Base material fibre cladding

Glass

Base material outer sheath

Polyethylene

Base material outer sheath, shortname

PE

Cable insulation colour

black

Colour outer sheath RAL code

RAL 9005

Core identification

Colours

Fibre core dimensions

9 µm

Fibre sheath dimensions

125 µm

Total fibre dimension

242 µm

Product Characteristics

Application area

Fixed Installation

Installation type

Blowing into Empty Pipe Systems

For continuous flexing

No

Suitable for underground installation

direct

For torsional load

No

Windable

No

Suitable for EX-applications

No

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, fixed installation

87.0 mm

Minimum bending radius, dynamic permanently moved

20 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

116.0 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally flexing

116.0 mm

Tensile force fixed installation

500 N

Temperature, fixed installation

-30 °C to 70 °C

Temperature, occasionally moved

-5 °C to 50 °C

Min. installation temperature

-5 °C

Installation temperature max.

50 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

PWIS-free

No

Longitudinally watertight

Yes

Laterally watertight

Yes

maximum cross pressure

300

Fast Connect (FC) cable

No

Optical cable, type of tube

Loose Tube

Optical cable, operation

Outdoor Application

Optical cable, fibre category

OS2

Certifications and Standards

Product standard according to IEC

IEC 60794

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from HITRONIC® HVN-Mini cable

Article number Diameter fibre core Diameter fibre cladding Diameter primary coating Optical cable, fibre category Number of cores fibre Number of core Number of fibres Nominal outer diameter Weight
26609912 9 µm 125 µm 242 µm OS2 1 12 12 5.8 mm 30 kg/km
26609924 9 µm 125 µm 242 µm OS2 2 12 24 5.8 mm 30 kg/km
26609944 9 µm 125 µm 242 µm OS2 12 12 144 8 mm 72 kg/km
26609948 9 µm 125 µm 242 µm OS2 4 12 48 5.8 mm 29 kg/km
26609972 9 µm 125 µm 242 µm OS2 6 12 72 5.8 mm 29 kg/km
26609996 9 µm 125 µm 242 µm OS2 8 12 96 7.2 mm 42 kg/km
Show less
Show all

Why Choose Lapp